Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

TP 25-90/2 A-O-A-BUBE - 96408460

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: TP 25-90/2 A-O-A-BUBE
      Product No: 96408460
      EAN number: 5700390913960
      Price: 
      Technical 
      Pump speed on which pump data are based: 2840 rpm
      Rated flow: 5.31 m³/h
      Rated head: 6.34 m
      Maximum head: 90 dm
      Code for shaft seal: BUBE
      Pump version: A
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1030
      Pump housing: 30 B
      Impeller: Stainless steel
      Impeller: 1.4301
      Impeller: 304
      Material code: A
      Installation 
      Range of ambient temperature: -30 .. 40 °C
      Maximum operating pressure: 10 bar
      Type of connection: UNION
      Size of connection: 1 1/2 inch
      Pressure rating for connection: PN 10
      Port-to-port length: 180 mm
      Connect code: O
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 110 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: SIEMENS
      Rated power - P2: 0.25 kW
      Mains frequency: 50 Hz
      Rated voltage: 1 x 220-240 V
      Rated current: 2.2 A
      Cos phi - power factor: 0.88
      Rated speed: 2875 rpm
      Number of poles: 2
      Enclosure class (IEC 34-5): 55 (Protect. water jets/dust)
      Insulation class (IEC 85): F
      Motor protec: PTO
      Motor No: 85Z80828
      Others 
      Net weight: 8.7 kg
      Gross weight: 9.8 kg
      Shipping volume: 0.02 m³
      Sales region: GB

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377173
      Name:  Commissioning
      Product no.:  98808489
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details