Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
| Product name: | NK 100-315 A-BAQE |
| Product No: | D65111GI |
| Technical | |
|---|---|
| Impeller nom: | 315 mm |
| Primary shaft seal: | BAQE |
| Materials | |
|---|---|
| Pump housing: | Cast iron |
| Pump housing: | EN-GJL-250 |
| Pump housing: | ASTM 35-40 |
| Impeller: | Cast iron |
| Impeller: | EN-GJL-250 |
| Impeller: | ASTM 35-40 |
| Material code: | A |
| Installation | |
|---|---|
| Maximum ambient temperature: | 40 °C |
| Maximum operating pressure: | 16 bar |
| Flange standard: | EN 1092-2 |
| Pump inlet: | DN 125 |
| Pump outlet: | DN 100 |
| Pressure rating: | PN 16 |
| Coupling type: | Standard |
| Liquid | |
|---|---|
| Pumped liquid: | Water |
| Liquid temperature range: | 0 .. 120 °C |
| Liquid temperature during operation: | 20 °C |
| Density: | 998.2 kg/m³ |
| Electrical data | |
|---|---|
| Motor type: | MMG225S |
| Rated power - P2: | 37 kW |
| Mains frequency: | 50 Hz |
| Rated voltage: | 3 x 220-240 D/380-415 Y V |
| Rated current: | 112/64,0 A |
| Starting current: | 740 % |
| Cos phi - power factor: | 0,89 |
| Rated speed: | 1480 rpm |
| Motor efficiency at full load: | 92.0 % |
| Motor efficiency at 3/4 load: | 93.6 % |
| Motor efficiency at 1/2 load: | 93.2 % |
| Number of poles: | 4 |
| Enclosure class (IEC 34-5): | IP55 |
| Insulation class (IEC 85): | F |
| Motor protec: | PTC |
| Motor No: | 83405134 |
| Motor range: | Standard |
| Others | |
|---|---|
| Net weight: | 544 kg |
| Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
|---|---|---|---|---|---|---|---|
| Sound Measurement Report | |||||||
| Brochures | |||||||
| Accessories | |||||||
| Case stories | |||||||
| Certificates | |||||||
| Installation & operating instructions | |||||||
| Service | |||||||
| Data booklets | |||||||
| Support files | |||||||
| Tender Material | |||||||
| Functional profiles | |||||||
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
| CAD Format |
|---|