Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

UNILIFT CC5 - A1 - 96280966

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: UNILIFT CC5 - A1
      Product No.: 96280966
      EAN: 5700830761366
      Technical 
      Max flow: 26.4 US gpm
      Head max: 16.41 ft
      Maximum particle size: 3/8 in
      Materials 
      Pump housing: PP 15 GF
      Impeller: PPOm 20 GF
      Installation 
      Pump outlet: R 1 1/4
      Maximum installation depth: 32.8 ft
      Liquid 
      Liquid temperature range: 32 .. 104 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Main frequency: 50 Hz
      Rated voltage: 1 x 220-240 V
      Rated current: 0.98 A
      Capacitor size - run: 4 µF/450 V
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): B
      Motor protection: YES
      Length of cable: 16.4 ft
      Type of cable plug: SCHUKO
      Controls 
      Level switch: float switch
      Others 
      Net weight: 9.94 lb
      Gross weight: 11.6 lb
      Shipping volume: 0.6 ft³
      Danish VVS No.: 391280351
      Swedish RSK No.: 5885924
      Norwegian NRF no.: 9045634

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details