Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MTR 10-2/2 A-WB-A-HUUV - 96516219 + ..

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MTR 10-2/2 A-WB-A-HUUV
      Product No.: 96516219
      EAN: 5700396738871
      Technical 
      Pump speed on which pump data is based: 3452 rpm
      Actual calculated flow: 34 US gpm
      Resulting head of the pump: 34.03 ft
      Maximum head: 94.82 ft
      Head max: 94.82 ft
      Stages: 2
      Impellers: 2
      Primary shaft seal: HUUV
      Approvals on nameplate: CE
      Approvals on motor nameplate: CE,CURUS,CC122B,IE3,EAC
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: A
      Cooling: TEFC
      Materials 
      Pump head: Cast iron
      Pump head: EN-GJL-200
      Pump head: ASTM 25B
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Installation 
      Maximum ambient temperature: 140 °F
      Maximum operating pressure: PN25 bar
      Max pressure at stated temperature: 363 psi / 194 °F
      Pipe connection: NPT 2
      Flange size for motor: 56C
      Connect code: WB
      Liquid 
      Pumped liquid: Emulsion
      Liquid temperature range: 14 .. 194 °F
      Selected liquid temperature: 68 °F
      Density: 62.4 lb/ft³
      Kinematic viscosity: 1 cSt
      Electrical data 
      Motor type: 90CC
      IE Efficiency class: NEMA Premium / IE3 60Hz
      Rated power - P2: 2.01 HP
      Power (P2) required by pump: 2 HP
      Main frequency: 60 Hz
      Rated voltage: 3 x 208-230YY/460Y V
      Service factor: 1.15
      Rated current: 5,70-5,40/2,70 A
      Starting current: 810-900 %
      Cos phi - power factor: 0.88-0.84
      Rated speed: 3480-3510 rpm
      IE efficiency: IE3 85,5%
      Motor efficiency at full load: 85.5 %
      Motor efficiency at 3/4 load: 85.0 %
      Motor efficiency at 1/2 load: 83.0 %
      Number of poles: 2
      Enclosure class (IEC 34-5): 55 Dust/Jetting
      Insulation class (IEC 85): F
      Motor protection: NONE
      Motor Number: 85900705
      Others 
      Net weight: 72.4 lb
      Gross weight: 79.4 lb
      Shipping volume: 4.24 ft³
      Sales region: Namreg

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details