Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

ALPHA1 15-60 130 - 99199551

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: ALPHA1 15-60 130
      Product No.: 99199551
      EAN: 5712608550010
      Technical 
      Head max: 19.69 ft
      TF class: 110
      Approvals on nameplate: CE,VDE
      Model: B
      Materials 
      Pump housing: Cast iron
      Pump housing: EN 1561 EN-GJL-150
      Pump housing: ASTM A48M-150B
      Impeller: PES
      Installation 
      Range of ambient temperature: 32 .. 104 °F
      Maximum operating pressure: 145.04 psi
      Pipe connection: G 1
      Pressure stage: PN 10
      Port-to-port length: 5 1/8 in
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 35.6 .. 230 °F
      Selected liquid temperature: 140 °F
      Density: 61.35 lb/ft³
      Electrical data 
      Power input - P1: 3 .. 34 W
      Main frequency: 50 / 60 Hz
      Rated voltage: 1 x 230 V
      Maximum current consumption: 0.04 .. 0.32 A
      Enclosure class (IEC 34-5): X4D
      Insulation class (IEC 85): F
      Motor protection: NONE
      Thermal protec: ELEC
      Controls 
      Aut. night: N
      Pos term box: 6H
      Others 
      Energy (EEI): 0.20
      Net weight: 3.81 lb
      Gross weight: 4.1 lb
      Shipping volume: 0.14 ft³
      Swedish RSK No.: 5758799
      Finnish LVI No.: 4615323
      Norwegian NRF no.: 9043115

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details