Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

M.32.3.2 - 97901072

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: M.32.3.2
      Product No.: 97901072
      EAN: 5710626080724
      Technical 
      Max flow: 264 US gpm
      Head max: 60.7 ft
      Type of impeller: Vortex
      Maximum particle size: 1 15/16 in
      Approvals on nameplate: EN 12050-1
      Valve type: FLAP VALVE
      Materials 
      Impeller: LURANYL
      Tank: LDPE
      Gasket: NBR
      Installation 
      Pump outlet: 80
      Liquid 
      Liquid temperature range: 0 °C .. 104 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Power input - P1: 4 kW
      Rated power - P2: 4.56 HP
      Main frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Voltage tolerance: +10/-14 %
      Max starts per. hour: 60
      Rated current: 6.7 A
      Cos phi - power factor: 0.86
      Rated speed: 2890 rpm
      Motor efficiency at full load: 85.4 %
      Number of poles: 2
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protection: BIMETAL THERMAL SWITCH
      Motor cable: 13.1 ft
      Cable type: H07 RN-F
      Type of cable plug: CEE 3P+N+E
      Mains cable: 4.92 ft
      Cable size: 4X1,5+2X1
      Mains cable: H05 VV-F
      Controls 
      Type of control box: LC221.1
      Operation mode: S3-50%,1MIN
      Tank 
      Total volume of tank(s): 24.31 gal
      Total effective volume of collecting tank at 180 mm inlet: 8.983 gal
      Total effective volume of collecting tank at 250 mm inlet: 12.95 gal
      Total effective volume of collecting tank at 315 mm inlet: 16.38 gal
      Others 
      Net weight: 159 lb
      Norwegian NRF no.: 9045327

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details