Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DDI 222 60-10 - 96650655

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DDI 222 60-10
      Product No.: 96650655
      EAN: 5700836738287
      Technical 
      Max. capacity: 15.85 US gal/hour
      Approvals on nameplate: CE
      Valve: Standard
      Materials 
      Pump housing: PVC
      Valve ball: Ceramic
      Gasket: PTFE
      Installation 
      Maximum operating pressure: 145.04 psi
      Pump inlet: Tube, 9/12 mm
      Pump outlet: Tube, 6/12 mm / cementing d.12 mm
      Liquid 
      Pumped liquid: Water
      Selected liquid temperature: 68 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Power input - P1: 0.05 kW
      Main frequency: 60 Hz
      Rated voltage: 1 x 100-240 V 50/60 Hz
      Enclosure class (IEC 34-5): IP 65
      Length of cable: 4.92 ft
      Type of cable plug: SCHUKO
      Controls 
      Control variant: AR
      Plus 3 system: Not integrated
      Control panel: Side
      Level control: Input for dual-level sensor or external start/stop
      Pulse control: Input for pulse control integrated
      4-20 mA control: Input for analog 0/4-20 mA control integrated
      Other in/output: NO
      Others 
      Flow and pressure monitoring: Not integrated
      Flow rate adjustment: Input for pulse control, adjustment in ml/pulse
      Grundfos Alldos PN: 222-60D-10118

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details