Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

UPS Solar 15-65 130 - 96817649

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: UPS Solar 15-65 130
      Product No.: 96817649
      EAN: 5700311089910
      Technical 
      Head max: 21.33 ft
      TF class: 110
      Approvals on nameplate: CE
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1030
      Pump housing: ASTM 30 B
      Impeller: Composite, PES/PP
      Installation 
      Range of ambient temperature: 32 .. 104 °F
      Relative humidity: 95 %
      Maximum operating pressure: 145.04 psi
      Pipe connection: G 1
      Port-to-port length: 5 1/8 in
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 35.6 .. 230 °F
      Selected liquid temperature: 140 °F
      Density: 61.35 lb/ft³
      Electrical data 
      Power input in speed 2: 65 W
      Max. power input: 80 W
      Main frequency: 50 Hz
      Rated voltage: 1 x 230 V
      Current in speed 2: 0.3 A
      Current in speed 3: 0.36 A
      Capacitor size - run: 1.5 µF
      Enclosure class (IEC 34-5): X2D
      Insulation class (IEC 85): H
      Motor protection: NONE
      Thermal protec: IMP.
      Controls 
      Pos term box: 9H
      Others 
      Net weight: 5.07 lb
      Gross weight: 5.51 lb
      Shipping volume: 0.14 ft³

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details