Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

JP 4-54 PT-H BBVP - 99463876

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: JP 4-54 PT-H BBVP
      Product No.: 99463876
      EAN: 5713829542464
      Price: 
      Technical 
      Rated flow: 17.6 US gpm
      Rated head: 150.9 ft
      Primary shaft seal: BBVP
      Approvals: CE,EAC
      Curve tolerance: ISO9906:2012 3B
      Adjustable start pressure: Y
      Start pressure: 1.0 - 5.0 bar
      Rated driver speed: 2800 rpm
      Materials 
      Pump housing: Stainless steel
      EN 1.4301
      AISI 304
      Impeller: Composite
      Installation 
      Minimum ambient temperature: 32 °F
      Maximum ambient temperature: 104 °F
      Maximum operating pressure: PN 6 bar
      Pump inlet: G 1
      Pump outlet: G 1
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 32 .. 104 °F
      Selected liquid temperature: 68 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Power input - P1: 1130 W
      Main frequency: 50 Hz
      Rated voltage: 1 x 230 V
      Rated current: 5.1 A
      Starting current: 17.8 A
      Capacitor size - run: 16 µF/450 V
      Enclosure class (IEC 34-5): IP44
      Insulation class (IEC 85): F
      Length of cable: 4.92 ft
      Type of cable plug: SCHUKO
      Tank 
      Volume of pressure tank: 5.284 gal
      Others 
      Net weight: 44.1 lb
      Gross weight: 46.3 lb
      Finnish LVI No.: 4732541

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details