Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

JP 5-48 S-BBVP - 99458769

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: JP 5-48 S-BBVP
      Product No.: 99458769
      EAN: 5713829460119
      Price: 
      Technical 
      Rated flow: 22 US gpm
      Maximum head: 158.5 ft
      Head max: 158.5 ft
      Primary shaft seal: BBVP
      Approvals on nameplate: CE,EAC
      Curve tolerance: ISO9906:2012 3B
      Model: A
      Rated driver speed: 2800 rpm
      Materials 
      Pump housing: Stainless steel
      EN 1.4301
      AISI 304
      Impeller: Composite
      Material code: S
      Installation 
      Range of ambient temperature: 32 .. 104 °F
      Maximum operating pressure: 87.02 psi
      Maximum permissible inlet pressure: 14.5 psi
      Pump inlet: G1
      Pump outlet: G1
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 32 .. 104 °F
      Selected liquid temperature: 68 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Power input - P1: 1490 W
      Rated power - P2: 1.36 HP
      Main frequency: 50 Hz
      Rated voltage: 1 x 230 V
      Rated current: 6.6 A
      Starting current: 27.9 A
      Capacitor size - run: 25 µF/450 V
      Enclosure class (IEC 34-5): IP44
      Insulation class (IEC 85): F
      Type of cable plug: SCHUKO
      Cable: Y
      Controls 
      Press control: without press control
      Switch: on/off switch not included
      Others 
      Net weight: 26.5 lb
      Gross weight: 30.9 lb
      Shipping volume: 0.92 ft³
      Danish VVS No.: 385534050
      Swedish RSK No.: 5928696
      Finnish LVI No.: 4732538
      Norwegian NRF no.: 9040047

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details