Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SQ 2-115 - 96510203

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SQ 2-115
      Product No.: 96510203
      EAN: 5700396504254
      Price: 
      Technical 
      Pump speed on which pump data is based: 10700 rpm
      Rated flow: 8.81 US gpm
      Rated head: 420 ft
      Stages: 7
      Approvals on motor nameplate: CE,UL,CUL
      Curve tolerance: ISO9906:2012 3B
      Pump Number: 96080406
      Model: B
      Valve: pump with built-in non-return valve
      Materials 
      Pump: Polyamide / Stainless steel
      DIN W.-Nr. 1.4301
      AISI 304
      Impeller: Polyamide
      Motor: Stainless steel
      DIN W.-Nr. 1.4301
      AISI 304
      Installation 
      Pump outlet: Rp1 1/4
      Minimum borehole diameter: 2.99 in
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 95 °F
      Max liquid temperature at 0.15 m/sec: 95 °F
      Selected liquid temperature: 68 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Motor type: MS3
      Power input - P1: 2.54 kW
      Rated power - P2: 2.5 HP
      Power input P3: 2.11 HP
      Main frequency: 60 Hz
      Rated voltage: 1 x 200-240 V
      Service factor: 1.65
      Rated current: 12.3 A
      Power factor: 1.00
      Rated speed: 10700 rpm
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protection: Y
      Thermal protec: internal
      Length of cable: 4.92 ft
      Motor Number: 96160853
      Controls 
      CU 300/CU 301: no communication possible
      Others 
      Net weight: 13.9 lb
      Gross weight: 14.8 lb
      Shipping volume: 0.38 ft³
      Sales region: EU/S-AMREG/APREG
      Danish VVS No.: 388432515
      Norwegian NRF no.: 9041345

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details