Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CR 1-9 A-FGJ-A-E-HQQE - 96478872

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CR 1-9 A-FGJ-A-E-HQQE
      Product No.: 96478872
      EAN: 5700395429305
      Technical 
      Rated pump speed: 2856 rpm
      Rated flow: 7.93 US gpm
      Rated head: 140.8 ft
      Maximum head: 183.7 ft
      Stages: 9
      Impellers: 9
      Number of reduced-diameter impellers: 0
      Low NPSH: N
      Pump orientation: Vertical
      Shaft seal arrangement: Single
      Code for shaft seal: HQQE
      Approvals on nameplate: CE, EAC,ACS
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: A
      Materials 
      Base: Cast iron
      Base: EN 1561 EN-GJL-200
      Base: ASTM A48-25B
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Code for rubber: E
      Bearing: SIC
      Installation 
      Maximum ambient temperature: 104 °F
      Maximum operating pressure: 362.59 psi
      Max pressure at stated temperature: 363 psi / 250 °F
      Max pressure at stated temperature: 363 psi / -4 °F
      Type of connection: DIN / ANSI / JIS
      Size of inlet connection: DN 25/32
      Size of outlet connection: DN 25/32
      Pressure rating for connection: PN 25
      Flange rating inlet: 250 lb
      Flange size for motor: FT85
      Connect code: FGJ
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -4 .. 248 °F
      Selected liquid temperature: 68 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Motor standard: IEC
      Motor type: 71B
      IE Efficiency class: IE3
      Rated power - P2: 0.75 HP
      Power (P2) required by pump: 0.75 HP
      Main frequency: 50 Hz
      Rated voltage: 3 x 220-240D/380-415Y V
      Rated current: 2.50/1.44 A
      Starting current: 580-620 %
      Cos phi - power factor: 0.80-0.70
      Rated speed: 2830-2850 rpm
      IE efficiency: IE3 77,8%
      Motor efficiency at full load: 77.8 %
      Motor efficiency at 3/4 load: 81.5 %
      Motor efficiency at 1/2 load: 79.5 %
      Number of poles: 2
      Enclosure class (IEC 34-5): 55 Dust/Jetting
      Insulation class (IEC 85): F
      Motor protection: NONE
      Motor Number: 85805103
      Controls 
      Frequency converter: NONE
      Others 
      Minimum efficiency index, MEI ≥: 0.70
      Net weight: 55.3 lb
      Gross weight: 61.4 lb
      Shipping volume: 2.22 ft³
      Country of origin: US
      Custom tariff no.: 8413.70.2040

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details