Variants Adaptors Hose / Pipe
Specifications
Installation | |
---|---|
Type of connection: | Hose / Pipe welding 16mm |
Pipework connection: | 4/6, 6/9, 6/12, 9/12 |
Technical | |
---|---|
Pump connection: | G5/8 |
Materials | |
---|---|
Basic: | PP |
Gasket: | FKM/EPDM |
Product name: | Adaptors Hose / Pipe |
Product No: | 95730377 |
EAN number: | 5710626575657 |
Price: |