Variants Electric mixer for 60l tank
Specifications
Installation | |
---|---|
Sealing flange: | YES |
Technical | |
---|---|
Shaft length: | 450 mm |
Materials | |
---|---|
Basic: | PP |
Electrical data | |
---|---|
Rated power - P2: | 0.09 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 220-240 V |
Enclosure class (IEC 34-5): | IP65 |
Tank | |
---|---|
Tank volume: | 60 l |
Product name: | Electric mixer for 60l tank |
Product No: | 98164575 |
EAN number: | 5711490724776 |
Price: |