Variants Foot valve
Specifications
Others | |
---|---|
Net weight: | 1.34 kg |
Gross weight: | 1.46 kg |
Shipping volume: | 0 m³ |
Installation | |
---|---|
Type of connection: | NPT |
Size of connection: | 1 1/4" inch |
Technical | |
---|---|
Maximum flow: | 1150 l/h |
Materials | |
---|---|
Material: | Stainless steel |
Valve ball: | Stainless steel |
Gasket: | Rubber |
: | FKM |
Product name: | Foot valve |
Product No: | 96537970 |
EAN number: | 5700397607138 |
Price: |