Variants Foot valve NL-G5/8 PE/T/C U2
Specifications
Others | |
---|---|
Net weight: | 0.2 kg |
Gross weight: | 0.2 kg |
Shipping volume: | 0.002 m³ |
Installation | |
---|---|
Type of connection: | Connection pack |
Size of connection: | 4/6, 6/9, 6/12, 9/12 |
Technical | |
---|---|
Maximum flow: | 60 l/h |
Level indication: | without |
Materials | |
---|---|
Material: | Plastic |
: | PE |
Valve ball: | Ceramic |
: | Al2O3 |
Gasket: | Composite |
: | PTFE |
Product name: | Foot valve NL-G5/8 PE/T/C U2 |
Product No: | 98070952 |
EAN number: | 5710628437700 |
Price: |