Variants Foot valve 2L-G5/8 PE/T/C U7
Specifications
Others | |
---|---|
Net weight: | 0.36 kg |
Gross weight: | 0.36 kg |
Shipping volume: | 0.005 m³ |
Installation | |
---|---|
Type of connection: | Connection pack |
Size of connection: | 0.17X1/4. 1/4X3/8. 3/8X1/2 inch |
Technical | |
---|---|
Maximum flow: | 60 l/h |
Level indication: | Low level and empty tank |
Materials | |
---|---|
Material: | Plastic |
: | PE |
Valve ball: | Ceramic |
: | Al2O3 |
Gasket: | Composite |
: | PTFE |
Cable jacket: | Plastic |
: | PE |
Electrical data | |
---|---|
Length of cable: | 5 m |
Plug type: | Round |
Plug size: | M12 |
Product name: | Foot valve 2L-G5/8 PE/T/C U7 |
Product No: | 98070971 |
EAN number: | 5710628437991 |
Price: |