Variants Footvalve
Specifications
Others | |
---|---|
Gross weight: | 0.13 kg |
Installation | |
---|---|
Pipework connection: | G5/8 |
Technical | |
---|---|
Max. capacity: | 60 l/h |
Pump connection: | G5/8 |
Materials | |
---|---|
Housing: | Stainless steel |
Valve ball: | Stainless steel |
Gasket: | PTFE |
Product name: | Footvalve |
Product No: | 98070965 |
EAN number: | 5710628437939 |
Price: |