Variants Injection unit
Specifications
Others | |
---|---|
Applicat. typ: | General use |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Opening pressur: | 0.8 bar |
Pipework connection: | 4/6, 6/9, 6/12, 9/12 |
Outlet connect: | G1/2" |
Technical | |
---|---|
Max. capacity: | 60 l/h |
Pump connection: | G5/8 |
Version: | Standard version |
Materials | |
---|---|
Housing: | PP |
Valve ball: | Ceramic |
Gasket: | EPDM |
Product name: | Injection unit |
Product No: | 95730908 |
EAN number: | 5710626523115 |
Price: |