Variants Installation kit 6/9 mm
Specifications
Others | |
---|---|
Designed for: | DDA, DDC, DDE up to 30l/h |
Gross weight: | 0.77 kg |
Installation | |
---|---|
Inst. connect: | G 1/2" |
Tube size: | 6/9 mm |
Technical | |
---|---|
Valve type: | With 2 step level switch |
Materials | |
---|---|
Housing: | PVC |
Valve ball: | Ceramic |
Gasket: | FKM |
Product name: | Installation kit 6/9 mm |
Product No: | 95730474 |
EAN number: | 5710626576753 |
Price: |