Variants Multifunction valve
Specifications
Others | |
---|---|
Designed for: | DDA,DDC,DDE,DDI up to 60 l/h |
Installation | |
---|---|
Opening pressur: | 3 bar |
Pipework connection: | no connectors included |
Relief pressure: | 10 bar |
Technical | |
---|---|
Pump connection: | G5/8" |
Materials | |
---|---|
Housing: | PVDF |
Gasket: | FKM |
Connection mat.: | No connector included |
Product name: | Multifunction valve |
Product No: | 95704598 |
EAN number: | 5700839220314 |
Price: |