Variants Multifunction valve
Specifications
Others | |
---|---|
Designed for: | DMI and DDI up to 6 l/h |
Installation | |
---|---|
Opening pressur: | 3 bar |
Pipework connection: | 0,17"x1/4",1/4"x3/8",3/8"x1/2" |
Relief pressure: | 10 bar |
Technical | |
---|---|
Pump connection: | G3/8" |
Materials | |
---|---|
Housing: | PVDF |
Gasket: | PTFE |
Connection mat.: | PVC |
Product name: | Multifunction valve |
Product No: | 95730795 |
EAN number: | 5710626527755 |
Price: |