Variants Multifunction valve
Specifications
Others | |
---|---|
Designed for: | DDA,DDC,DDE,DDI up to 60 l/h |
Installation | |
---|---|
Opening pressur: | 3 bar |
Pipework connection: | 4/6, 6/9, 6/12, 9/12 |
Relief pressure: | 16 bar |
Technical | |
---|---|
Pump connection: | G5/8" |
Materials | |
---|---|
Housing: | PVDF |
Gasket: | PTFE |
Connection mat.: | PVDF |
Product name: | Multifunction valve |
Product No: | 95730828 |
EAN number: | 5710626527144 |
Price: |