Variants Pump connection
Specifications
Others | |
---|---|
Type: | Connector |
Installation | |
---|---|
Type of connection: | Cone and ring |
Pipework connection: | 4/6,6/9,6/12,9/12mm |
Technical | |
---|---|
Pump connection: | G5/8 |
Materials | |
---|---|
Basic: | PP |
Product name: | Pump connection |
Product No: | 97691902 |
EAN number: | 5710621625302 |
Price: |