Variants Rigid suction lance w. level
Specifications
Installation | |
---|---|
Type of connection: | Hose |
Pipework connection: | 0,17"x1/4",1/4"x3/8",3/8"x1/2" |
Max immersion depth: | 820 mm |
Technical | |
---|---|
Max. Flow: | 60 l/h |
Valve type: | Low level and tank empty |
Pump connection: | G5/8 |
Materials | |
---|---|
Basic: | PVDF |
Valve ball: | Ceramic |
Gasket: | PTFE |
Electrical data | |
---|---|
Length of cable: | 5 m |
Type of cable plug: | M12 |
Plug type: | Round |
Product name: | Rigid suction lance w. level |
Product No: | 98071129 |
EAN number: | 5710628439582 |
Price: |