Variants Rigid suction lance w/o level
Specifications
Installation | |
---|---|
Type of connection: | Hose |
Pipework connection: | 0,17"x1/4",1/4"x3/8",3/8"x1/2" |
Max immersion depth: | 400 mm |
Technical | |
---|---|
Max. Flow: | 60 l/h |
Pump connection: | G5/8 |
Materials | |
---|---|
Basic: | PE |
Valve ball: | Ceramic |
Gasket: | FKM/EPDM |
Product name: | Rigid suction lance w/o level |
Product No: | 98070982 |
EAN number: | 5710628438103 |
Price: |