Variants Rigid suction lance w/o level
Specifications
Installation | |
---|---|
Type of connection: | Hose |
Pipework connection: | 4/6, 6/9, 6/12, 9/12 |
Max immersion depth: | 690 mm |
Technical | |
---|---|
Max. Flow: | 60 l/h |
Pump connection: | G5/8 |
Materials | |
---|---|
Basic: | PE |
Valve ball: | Ceramic |
Gasket: | PTFE |
Product name: | Rigid suction lance w/o level |
Product No: | 98071015 |
EAN number: | 5710628438431 |
Price: |