Variants Plug 0/4-20mA/pulse/ext. stop
Specifications
Others | |
---|---|
Designed for: | DDA,DDC,DDE-P,DDI,DMX/DMH-AR |
Applicat. typ: | Input |
Materials | |
---|---|
Basic: | PVC |
Electrical data | |
---|---|
Number of poles: | 4 |
Type of cable plug: | M12 |
Plug type: | Straight |
Product name: | Plug 0/4-20mA/pulse/ext. stop |
Product No: | 96698715 |
EAN number: | 5700837463256 |
Price: |