Variants 500 l tank with screw cap
Specifications
Others | |
---|---|
Net weight: | 27 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 45 °C |
Installation | |
---|---|
Pipework connection: | G 3/4 |
Materials | |
---|---|
Tank: | PE |
Tank | |
---|---|
Total volume of tank(s): | 500 l |
Product name: | 500 l tank with screw cap |
Product No: | 96417365 |
EAN number: | 5700390342845 |
Price: |