Variants Converter BMI
Specifications
Others | |
---|---|
Designed for: | MP 1 |
Net weight: | 3.7 kg |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Relative humidity: | 95 % |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Voltage tolerance: | +10/-15 % |
Maximum current consumption: | 10 A |
Power factor: | 0.8 |
Enclosure class (IEC 34-5): | IP21 |
Product name: | Converter BMI |
Product No: | 001A9922 |
EAN number: | 5700392269966 |
Price: |