Variants MKE, motor starter with thermal protection
Specifications
Others | |
---|---|
Sales region: | D |
Installation | |
---|---|
Range of ambient temperature: | -10 .. 50 °C |
Range of rated current: | 0.4 .. 0.63 A |
Electrical data | |
---|---|
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 / 3 x 400 V |
Enclosure class (IEC 34-5): | IP41 |
Product name: | MKE, motor starter with thermal protection |
Product No: | 00ID8929 |
EAN number: | 5700392071668 |
Price: |