Variants ET 2 with housing and outdoor sensor
Specifications
Others | |
---|---|
Net weight: | 0.2 kg |
Installation | |
---|---|
Range of ambient temperature: | -10 .. 50 °C |
Range of temp. measuring: | -40 .. 20 °C |
Electrical data | |
---|---|
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 230 V |
Enclosure class (IEC 34-5): | IP40 |
Length of cable: | 1.5 m |
Relay: | AC 250 V / 10(4) A |
Product name: | ET 2 with housing and outdoor sensor |
Product No: | 00ID4383 |
EAN number: | 5700392558442 |
Price: |