Variants FF4 - 8 pressure switch, 1-pole
Specifications
Others | |
---|---|
Sales region: | D |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 70 °C |
Pipework connection: | R 3/8 |
Range of pressure measuring: | 0.5 .. 8 bar |
Electrical data | |
---|---|
Maximum load: | 4 kVA, AC1, 500 V |
Product name: | FF4 - 8 pressure switch, 1-pole |
Product No: | 00ID8953 |
EAN number: | 5700392072559 |
Price: |