Variants Flow meter QM 250
Specifications
Others | |
---|---|
Sales region: | D |
Liquid | |
---|---|
Maximum liquid temperature: | 130 °C |
Installation | |
---|---|
Maximum ambient temperature: | 130 °C |
Pipework connection: | DN 250 |
Pressure rating: | PN 16 |
Range of flow measuring: | 0 .. 900 m³/h |
Product name: | Flow meter QM 250 |
Product No: | 00ID8331 |
EAN number: | 5700392572646 |
Price: |