Variants VFI-53-1056g-1-C-M5.000X-VG6-S
Specifications
Others | |
---|---|
Brand: | GRUNDFOS DIRECT SENSOR |
Net weight: | 0 kg |
Gross weight: | 0 kg |
Liquid | |
---|---|
Liquid temperature range: | -30 .. 120 °C |
Installation | |
---|---|
Range of ambient temperature: | -25 .. 60 °C |
Maximum operating pressure: | 25 bar |
Pipework connection: | DN100 |
Technical | |
---|---|
Flow range: | 12-240 m³/h |
Measuring type: | VORTEX |
Controls | |
---|---|
4-20 mA control: | YES |
Electrical data | |
---|---|
Mains frequency: | 60 Hz |
Rated voltage: | x 11-30 V |
Enclosure class (IEC 34-5): | IP55 |
Product name: | VFI-53-1056g-1-C-M5.000X-VG6-S |
Product No: | 97788492 |
Price: |