Variants Submersible drop cable
Specifications
Others | |
---|---|
Net weight: | 1.1 kg |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Diameter: | 22.5 / 29.5 mm |
Number of leads: | 3 |
Size: | 16 |
Upper limit of temperature measuring range: | 90 °C |
Materials | |
---|---|
Basic: | EPDM (EPR) |
Product name: | Submersible drop cable |
Product No: | 00ID4061 |
EAN number: | 5700392556776 |
Price: |