Variants Submersible drop cable
Specifications
Others | |
---|---|
Net weight: | 0.28 kg |
Danish VVS No.: | 388339402 |
Norwegian NRF no.: | 9041602 |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Diameter: | 12.5 / 15.5 mm |
Number of leads: | 4 |
Size: | 4G 2,5 |
Upper limit of temperature measuring range: | 90 °C |
Technical | |
---|---|
Approvals on nameplate: | KTW |
Materials | |
---|---|
Basic: | EPDM (EPR) |
Product name: | Submersible drop cable |
Product No: | 00ID4064 |
EAN number: | 5708601058257 |
Price: |