Variants Submersible drop cable
Specifications
Others | |
---|---|
Swedish RSK No.: | 5853201 |
Norwegian NRF no.: | 9041583 |
Installation | |
---|---|
Diameter: | 9.6 - 12.5 mm |
Number of leads: | 3 |
Size: | 3G 1,5, round |
Technical | |
---|---|
Approvals on nameplate: | KTW |
Materials | |
---|---|
Basic: | EPDM (EPR) |
Product name: | Submersible drop cable |
Product No: | 00ID7946 |
EAN number: | 5700391108372 |
Price: |