Variants Submersible drop cable
Specifications
Others | |
---|---|
Norwegian NRF no.: | 9041359 |
Installation | |
---|---|
Diameter: | 13.0 - 16.0 mm |
Number of leads: | 3 |
Size: | 3G 4,0, round |
Technical | |
---|---|
Approvals on nameplate: | KTW |
Materials | |
---|---|
Basic: | EPDM (EPR) |
Product name: | Submersible drop cable |
Product No: | 00ID7948 |
EAN number: | 5700392570543 |
Price: |