Variants Submersible drop cable
Specifications
Others | |
---|---|
Net weight: | 0.9 kg |
Sales region: | D |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Diameter: | 21.2 / 23.2 mm |
Number of leads: | 4 |
Size: | 4G 10,0 |
Upper limit of temperature measuring range: | 90 °C |
Technical | |
---|---|
Approvals on nameplate: | KTW, BAM |
Materials | |
---|---|
Basic: | EPDM (EPR) |
Product name: | Submersible drop cable |
Product No: | 00ID8914 |
EAN number: | 5700392071064 |
Price: |