Variants Submersible drop cable
Specifications
Installation | |
---|---|
Diameter: | 6.5 - 13.2 mm |
Number of leads: | 3 |
Size: | 3G 1,5, flat |
Technical | |
---|---|
Approvals on nameplate: | KTW |
Materials | |
---|---|
Basic: | EPDM (EPR) |
Product name: | Submersible drop cable |
Product No: | 00RM3952 |
EAN number: | 5700392436481 |
Price: |