Variants Submersible drop cable and plug
Specifications
Others | |
---|---|
Fits to following products: | MS 402 & MS 4000 up to 5,5 kW |
Sales region: | D |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Diameter: | 10.4 / 12.0 mm |
Number of leads: | 4 |
Size: | 4G 1,5 |
Upper limit of temperature measuring range: | 90 °C |
Technical | |
---|---|
Approvals on nameplate: | KTW, BAM |
Materials | |
---|---|
Basic: | EPDM (EPR) |
Electrical data | |
---|---|
Length of cable: | 30 m |
Product name: | Submersible drop cable and plug |
Product No: | 003W5045 |
EAN number: | 5700392286277 |
Price: |