Variants 25 l diaphragm tank
Specifications
Others | |
---|---|
Sales region: | D |
Liquid | |
---|---|
Maximum liquid temperature: | 70 °C |
Installation | |
---|---|
Maximum operating pressure: | 6 bar |
Pre-pressure: | 2 bar |
Pipework connection: | R 3/4 |
Tank | |
---|---|
Volume of pressure tank: | 25 l |
Product name: | 25 l diaphragm tank |
Product No: | 00ID9017 |
EAN number: | 5700392074850 |
Price: |