Variants 300 l diaphragm tank
Specifications
Others | |
---|---|
Sales region: | D |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipework connection: | DN 50 |
Pressure rating: | 10 |
Tank | |
---|---|
Volume of pressure tank: | 300 l |
Product name: | 300 l diaphragm tank |
Product No: | 00ID8677 |
EAN number: | 5700392574312 |
Price: |