Variants 33 l diaphragm tank
Specifications
Liquid | |
---|---|
Maximum liquid temperature: | 70 °C |
Installation | |
---|---|
Maximum operating pressure: | 7 bar |
Pre-pressure: | 2 bar |
Pipework connection: | G 3/4 |
Tank | |
---|---|
Volume of pressure tank: | 33 l |
Product name: | 33 l diaphragm tank |
Product No: | 00ID6164 |
EAN number: | 5708601033438 |
Price: |