Variants Bolts, nuts and gasket, stainless steel
Specifications
Installation | |
---|---|
Flange standard: | DIN |
Pipework connection: | DN 65 |
Pressure rating: | PN 10 |
Number of gaskets: | 1 |
Number of nuts: | 4 |
Size of nuts: | M16 |
Number of screws: | 4 |
Size of screws: | M16 x 65 |
Product name: | Bolts, nuts and gasket, stainless steel |
Product No: | 91072247 |
EAN number: | 5700393380516 |
Price: |