Variants Connecting piece for thread / flange
Specifications
Installation | |
---|---|
Flange standard: | DIN |
Pipework connection: | R 4 / DIN 100 |
Pressure rating: | PN 40 |
Materials | |
---|---|
Basic: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
Product name: | Connecting piece for thread / flange |
Product No: | 00ID8159 |
EAN number: | 5700392571373 |
Price: |