Variants Connecting piece Thread to flange
Specifications
Others | |
---|---|
Fits to following products: | SP77, SP95 |
Installation | |
---|---|
Maximum operating pressure: | PN 16 bar |
Flange standard: | DIN EN 1092-1 |
Pipework connection: | DN 125 |
Pipe connection: | R5 |
Materials | |
---|---|
Basic: | Stainless steel |
: | EN 1.4308 |
: | AISI AISI 304 |
Product name: | Connecting piece Thread to flange |
Product No: | 160157 |
EAN number: | 5711492621509 |
Price: |