Variants Connecting piece Thread to flange
Specifications
Others | |
---|---|
Fits to following products: | SP77, SP95 |
Installation | |
---|---|
Flange standard: | DIN EN 1092-1 |
Pipework connection: | DN 150 |
Pipe connection: | R5 |
Pressure rating: | PN40 |
Materials | |
---|---|
Basic: | Stainless steel |
: | EN 1.4517 |
: | AISI AISI 904 L |
Product name: | Connecting piece Thread to flange |
Product No: | 160648 |
EAN number: | 5700830574522 |
Price: |