Variants Connecting piece with ball valve
Specifications
Others | |
---|---|
Designed for: | UP 25-xx B, TP(E) 25(B), UPE |
Standard: | ISO 228/1 / DIN 2999 |
Installation | |
---|---|
Pipework connection: | G 1 1/2 / Rp 1 1/4 |
Pressure rating: | PN 10 |
Materials | |
---|---|
Basic: | Brass/Bronze |
Product name: | Connecting piece with ball valve |
Product No: | 519807 |
EAN number: | 5700392196484 |
Price: |